22MT-125
Átlag hőmérséklet-érzékelő Aktív, 0...5 V, 0...10 V, Szonda hossza 6 m
Parts included: mounting plate, mounting kit with 6 mounting brackets
- List price
- 270,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Electrical accessory
A-22G-A01.1
Csatlakozó adapter hajlékony cső, M20x1.5, 1x 6 mm-es tömszelencéhez
10 darabos multipack csomag.
List price: 41,00 €
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 6 m