CQD24A-SZ
Forgó hajtómű (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 15 s, IP40
- List price
- 110,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ESCM
Végállás határoló klipsz, CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..-hoz
20 darabos multipack csomag.
List price: 23,40 €
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.34 mm²
- Torque
- 1 Nm
- Control type
- DC 0.5...10 V
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 15 s / 90°
- Protection category
- IP40
- Ambient Tempreture
- 5...40°C [41...104°F]