2. Pogoni
  3. Pogoni bez sigurnosne funkcije

SM230A-S



Back to product category
SM230A-S

SM230A-S

Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 150 s, 1x SPDT, IP54

List price
290,00 €
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
Bookmark this page
Share
  • Downloads
  • Accessories
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender Texts

  • View now
  • Download
  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now
  • View now

CAD download / 3D viewer

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-SMA

Z-SMA

Baseplate extension for SM..A to SM../AM../SMD24R

List price: 10,60 €
Add to Project List
AH-20

AH-20

Actuator arm for standard shaft clamp (reversible)

List price: 16,90 €
Add to Project List
AV12-25-I

AV12-25-I

Shaft extension 240 mm ø20 mm for damper shaft ø12...21 mm CrNi

List price: 70,60 €
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: 59,80 €
Add to Project List
K-ENSA

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.

List price: 208,00 €
Add to Project List
K-ENSA-I

K-ENSA-I

Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.

List price: 340,00 €
Add to Project List
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm

List price: 28,60 €
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 22,10 €
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 18,80 €
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: 18,20 €
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 66,00 €
Add to Project List
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 68,00 €
Add to Project List
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 62,00 €
Add to Project List
ZF10-NSA

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF12-NSA

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF15-NSA

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF16-NSA

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZG-SMA

ZG-SMA

Mounting kit for linkage operation for flat installation

List price: 72,50 €
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 71,30 €
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 95,50 €
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
6 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm²
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp reversible 10...20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]

Üdvözöljük a Belimonál {{js-currentCountryName}}

{{js-currentCountryText}}
Kapcsolat Adatvédelmi előírások Adatvédelmi beállítások módosítása Biztonsági megjegyzések Általános Értékesítési és Szállítási Feltételek, Garanciális feltételek Impresszum
+43 1 7490361 0
Feliratkozás hírlevélre
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)