NF24A
Forgó hajtómű vészállás funkcióval, 10 Nm, AC/DC 24 V, nyit/zár, 75 s, IP54
- List price
- 320,00 €
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
K7-2
Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm
List price: 32,90 €
KH-AFB
Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm
List price: 27,90 €
ZF10-NSA-F
Alakzáró betét, 10x10 mm, NF..A / SF..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
ZF12-NSA-F
Alakzáró betét, 12x12 mm, NF..A / SF..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
ZF15-NSA-F
Alakzáró betét, 15x15 mm, NF..A / SF..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 8.5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Torque
- 10 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]