RetroFIT+ för ökad komfort och energieffektivitet
Maximera effektiviteten: uppgraderingar av HVAC-system för fastighetsrenovering
Choose Your Impact
Every building faces challenges, whether big or small. Tackling them effectively can lead to numerous benefits. Simple adjustments can create impressive results, and you can achieve even more with a little extra effort. Adapting the hydronic network for heating and cooling provides substantial advantages but is not always necessary. At Belimo, we believe in taking small steps for significant gains - "Small devices, big impact."
We understand the sweet spot - maximizing energy savings, boosting system efficiency, and elevating comfort levels. Whether you're looking for a simple improvement, a significant overhaul, or something in between, we have the technology and expertise to help.
- RetroFIT+
- Framgångshistorier
6 skäl till varför du borde genomföra eftermontering i din fastighet
Utvärdera energibesparingspotentialen i din fastighets hydroniskasystem med bara några få klick. Ladda ner en omfattande utvärderingsrapport för detaljerade insikter.
Användandet av en byggnad kan ändras med tiden. Det är därför viktigt att även den tekniska utrustningen anpassas till den förändrade användningen. Energieffektiv fastighetsrenovering kan implementeras förmånligt genom att man anpassar det befintliga systemet, byter ut föråldrade VVS-komponenter eller genom att komplettera med ny, modern teknik. Man behöver inte alltid byta ut hela systemet för att förbättra energieffektiviteten och sänka driftkostnaderna.
Använd vår checklista för att se om din fastighet uppfyller gällande energikrav.
Uncovering Energy Demands in Diverse Buildings with RetroFIT+
Optimizing energy usage benefits all buildings, but each type has unique load profiles and requirements. Tailored approaches ensure efficiency, air quality, and comfort for occupants. RetroFIT+ting is a major component of any building’s lifecycle and can make an enormous difference in the efficiency of a facility. Our team has decades of experience in the HVAC industry, and our products are proven to deliver results. Let's explore how RetroFIT+ can revolutionize energy usage in different types of buildings:
-
Seasonally in Session
With occupancy defined by classroom hours and seasons, energy consumption should align with the building’s load profile. With an average occupancy of 7 hours/day when school is in session, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 6pm - 8am when the building is not being used at full capacity. By coordinating energy usage with occupancy levels both in regard to timing and specific area usage (classrooms, gym, library, etc.), students can be more comfortable with greater potential for concentration thanks to monitored and controlled air quality. Further, more efficient energy consumption can have a positive impact on publicly funded institutions and their tax obligations.
The proportionate energy consumption of school buildings depends on the building's age, size, geographical location, and type of equipment used. In school buildings, heating, ventilation, air conditioning systems and hot water sanitary (HWS) account for approximately 80% of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
With Belimo devices, you can improve energy efficiency and comfort, while improving indoor air quality
-
Around-the-Clock Energy for Around-the-Clock Care
In hospitals, energy availability is required 24/7. Moreover, there needs to be a significant amount of flexibility for heating, cooling, and ventilation, as well as dynamic balancing capabilities to supply the appropriate amount of heating or cooling for each building area.
Different building types experience different degrees of energy usage according to the nature of their function. Air conditioning, heating and hot water sanitary (HWS) account for approximately 73% of energy consumption in hospitals.The RetroFIT+ Solutions You Need: How Belimo Supports
Hospitals and other healthcare facilities have a 24/7 role. The HVAC system's availability and reliability are key to promoting comfort and healthy indoor air regarding infection control and safety. With Belimo products, you can ensure the availability, thermal comfort, adequate ventilation and energy efficiency while allowing more flexible space planning and easy troubleshooting
-
Heating and Cooling That Clocks Out When Your Colleagues Do
As office buildings are occupied during business hours only, energy usage should be optimised to suit the hours of operation. With an average occupancy of 9.3 hours/day, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 8pm - 6am when the building is not being used at full capacity. This way, heating and cooling activity is not wasted on an empty building, saving energy costs and reducing emissions output. Dynamic balancing ensures comfort even when occupancies change.
In office buildings, air conditioning, heating, and domestic hot water account for approximately 56% of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
Average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8pm - 6am when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health, while allowing more flexible space planning, making it easier to find tenants to rent office space
-
Comfort Comes First
Like offices and schools, hotels are not occupied at full capacity throughout the entire day. However, they are generally at their highest occupancy in the later hours of the day and at night when guests sleep. Providing guests with a comfortable stay is a top priority. Ensuring good air quality, unobtrusive noise levels, and a hygienic environment are also essential in this context.
In hotels, air conditioning, heating and warm water account for approximately 58% of energy consumption.
The RetroFIT+ Solutions You Need: How Belimo Supports
30% energy saved by reducing consumption when the building is unoccupied.
Average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8am - 6pm when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health.
-
System Agility to Suit Multiple Tenants
Shopping centers, sports venues, airports, and cultural centers – while the functions of these buildings are different, they share some things in common: fluctuating occupant traffic and a need to maintain high comfort and dynamic balancing to ensure high availability of cooling and heating energy. The system in place must be agile, as demands change frequently to accommodate changes in space planning. Moreover, as these buildings often house multiple tenants, providing each space with certified energy billing within the individual cost centers must be considered.
The proportionate energy consumption of mixed-use buildings is very distinct. The energy consumption patterns depend on many factors, such as the building's purpose, age, size, geographical location, and type of equipment used. In mixed-use buildings, HVAC systems account for the largest proportion of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
While mixed-use buildings such as shopping malls and sports venues have different purposes and functions, both building types share fluctuating occupancy levels and the high demand and availability of heating and cooling energy. With Belimo devices, you can dynamically balance the heating and cooling loads to optimize energy consumption patterns and ventilation according to occupancy levels
Appen Belimo RetroFIT
Med Belimo RetroFIT-appen kan du byta ut gamla eller defekta ställdon och givare från olika HVAC-leverantörer mot enheter från Belimo.
Vare sig det gäller ventilations- eller vattenapplikationer kan du enkelt hitta rätt utbytesställdon (linjärt ventilställdon, vridande ställdon, ställdon, spjällställdon) från Belimo för att modernisera din installation med bästa kvalitet och högsta prestanda.
Hela produktsortimentet av givare från Belimo är nu även integrerat i appen.
Hur man hittar ett byte med Belimo RetroFIT+ App
Vanliga frågor
-
Eftermontering avser processen att göra förbättringar eller uppgraderingar av befintliga system eller strukturer. När det gäller fastigheter innebär eftermontering vanligtvis att uppgradera eller modifiera HVAC-system, belysning, isolering eller andra komponenter för att optimera energieffektiviteten, förbättra prestandan och förlänga fastighetens livslängd.HVAC-eftermontering kan innebära att byta ut gammal utrustning, installera nya styrningar eller givare, förbättra isoleringen och implementera andra effektivitetshöjande åtgärder för att minska energiförbrukningen och förbättra inomhuskomforten.
-
Eftermontering i fastigheter är viktigt eftersom det möjliggör uppgradering och förbättring av befintliga HVAC-system (ventilation och luftkonditioneringssystem). Detta kan resultera i högre energieffektivitet, förbättrad komfort och minskad miljöpåverkan. Eftermontering kan också bidra till att uppfylla nya lagstadgade krav och förbättra fastighetens övergripande värde samtidigt som det bidrar till en grönare framtid.
-
”+” symboliserar mervärdet Belimo ger i eftermonteringsprojekt. Belimo erbjuder många produkter som är idealiska för renoveringsprojekt, inklusive spjällställdon, reglerventiler, givare och mätare. Om en adapter eller länkning krävs garanterar vårt omfattande utbud av eftermonteringstillbehör en enkel installationsprocess på plats. Om vårt standardutbud inte inkluderar den idealiska ersättningsprodukten erbjuder vi även möjligheten till skräddarsydda produkter och länkningar. Vår support och applikationsrådgivning sträcker sig dock bortom bara produktaspekten. Belimos försäljningschefer och applikationsspecialister hjälper dig gärna med att bestämma det optimala tillvägagångssättet för ditt renoveringsprojekt.
-
Kostnaden för att eftermontera ett HVAC-system kan variera beroende på olika faktorer som byggnadens storlek, komplexiteten i eftermonteringen, de specifika komponenter som uppgraderas och de lokala marknadsförhållandena. Det är viktigt att bedöma varje projekt individuellt för att fastställa en korrekt kostnadsberäkning. Belimo tillhandahåller en rad alternativ för eftermontering av HVAC-system. Oavsett om du söker en mindre förbättring, en större omvandling eller något däremellan, har vi tekniken och expertis som hjälper dig och kan ge en kostnadsuppskattning därefter.
Belimo Energy Valve™ minskar koldioxidutsläppen med 40°%
Som svar på ett lagstadgat mandat i staden New York som syftade till att förbättra energieffektiviteten och minska koldioxidutsläppen för stora byggnader från och med 2024 uppgraderade ett stort fastighetsförvaltningsbolag viktiga byggnader med Belimo Energy Valve™, en innovativ och IoT-aktiverad enhet som konstruerats för att optimera energianvändningen och upprätthålla delta T i HVAC-system.
Uppgraderingen minskade energianvändningen och kostnaderna avsevärt – en besparing på över 1 miljon dollar i el bara under 2023. Insatsen tjänade också Paramount 2,1 miljoner dollar i incitament för allmännyttiga tjänster, anpassade byggnaderna till 2030 års mål för koldioxidminskning och fick de bästa certifieringarna för hållbarhet. Detta markerar ett betydande framåtskridande mot målet om koldioxidneutralitet 2050, vilket visar prov på ett starkt engagemang för hållbarhet och effektivitet.
Se videon för att lära dig mer om koldioxidminskningar och kostnadsbesparingar.
Effektivitet utan krångel: en berättelse om Belimo Energy Valve™
Eftermonteringen i det historiska Hotel Admiral Bergen (Norge) var redan i full gång när Geir Hovden från DNB:s kommersiella mäklarfirma hörde talas om Belimo Energy Valve™ genom ett särskilt avsnitt av Practical PropTech-podden. Det här avsnittet gjorde en djupdykning i hur banbrytande teknik, som Belimo Energy Valve™, förändrar hur vi hanterar fastighetsdriften och sparar energi. Mitt under projektet bestämde man sig direkt för att pivotera och utrusta hotellets hydroniska system med Energy Valve. Deras beslut gav imponerande resultat, inklusive förbättrad operativ effektivitet, betydande kostnadsbesparingar och ett betydande bidrag till deras hållbarhetsmål.
Titta på videon för att upptäcka hur vår innovation gör installationer enklare och ger värdefulla insikter för bättre, smartare fastighetsförvaltning.
Se vad våra kunder säger
RetroFIT+ sparar miljoner åt Providence College eftersom de inte behöver installera en ny kylare
Providence College grundades 1917 och består av 40 campusbyggnader. I och med en planerad pågående utbyggnad närmade sig kylvattenförsörjningen sin kapacitet. Hur kunde man möta denna ökande efterfrågan utan att installera en ny kylare och begränsa kylnings- och pumpkostnaderna? Retrofit av East Campus-byggnader med Belimo Energy Valve™ innebar den optimala lösningen och hjälper högskolan att nå sina miljömål.
Eftermontering i fastigheter för energieffektivitet och hållbarhet
Efter en omvärdering och återdriftsättning sparar Brookfield Place 8,9 miljoner liter vattenflöde per dag enbart i det primära värmesystemet.
Contact Us Today to Optimize Your HVAC System With RetroFIT+
At Belimo, we are at your service to guide you to the best solution for your needs, so you can reduce your energy costs and carbon emissions for a more sustainable future.
We change the world to be more efficient. Be part of it!
Find Your Local Representatives