Fast running actuators
Speed and Reliability
Belimo quick running damper actuators are available with rotary or linear actuators with open/close or modulating control. Field programmable types allow the running time, torque, operating range and position feedback to be Optimised to the specific application. Cables, form-fits and clamps can be adapted individually upon request. Whether in room pressurization fume hoods or VAV systems – the quick running actuators open and close air dampers fast to meet the critical needs of the system.
Increased Efficiency
Versatile in Performance and Function
Whether in heating or cooling circuits, ventilation, extraction or VAV systems – the quick running actuators open and close air dampers at top speed. Quick running actuator ensures air performance in paint rooms, laboratories and other sensitive areas. Rugged motors, gearboxes and NEMA 2 housings guarantee a long service life even under the harsh conditions.
- User Benefits
- Bus & system integration
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
Hand Held Programming Devices
The ZTH directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.