No Protective Housing
Required.
Room sensors with virtual display – full access, no protective housing required.
The room sensors with virtual display are ideal for rooms accessible to the public. The intuitive Belimo Display App enables setpoint adjustment on site, without the need for a display on the room sensor. Access can be optionally restricted with a four-digit code.
Why your room sensor does not need a protective housing
Conventional room sensors have several major disadvantages, especially when they need to be protected from unauthorized access. Belimo has the solution for airports, other public buildings, and classrooms. Our room sensor with virtual display does not require a display. You operate it with the Belimo Display App directly via your smartphone. Access is protected by a four-digit code – there is therefore no need for an additional housing to protect against unauthorized access.
What are the advantages compared to an additional housing?
- Accurate measurement, no falsification of the measurement due to a protective housing
- No key necessary
- Simple operation for authorized persons
- Stylish, simple room sensor that is barely noticeable
- Quick and easy mounting. No additional costs due to additional housing and its mounting
No optimal room climate, too cold or too warm.
Room sensors with protective housing can falsify measurement results. In the worst-case scenario, the measured values deviate greatly from those in the room and have a negative influence on indoor air quality. Our room sensors measure the room climate directly, not the one in the protective housing. Thus, they ensure comfortable indoor air based on correct measured values.
Where is the key for the protective housing?
Most protective housings require a key. This means that only authorized persons can access it. With the room sensor with virtual display from Belimo, there is no longer any need for a housing and no need to search for keys.
Operation with a protective housing is too complicated.
Constantly opening the housing to adjust the temperature can be tedious and time-consuming. The Belimo Display App with virtual display enables simple and quick temperature control without having to open the housing.
Purchase a room sensor with simple aesthetics and then hide it under a protective housing?
Protective housings are often too large for the room sensor because they need to ensure air circulation. However, this affects both appearance and functionality. With Belimo's solution, the room sensor does not have to be hidden under a protective housing. Our device looks exquisite and simple and integrates perfectly into any wall. Did you know that our room sensors won the RedDot Design Award in 2022?
An expensive housing and finding someone to mount it
A protective housing made of acrylic glass is expensive and must be installed by qualified personnel. Why not just do without the protective housing? Room sensors with virtual display from Belimo are easy to mount and do not require any protective housing. Simply read and adjust the values with a standard smartphone.
Lean, timeless design.
The room sensors without display from Belimo impress with their aesthetic, timeless design, and their shallow depths of between 13 and 23 mm, depending on the sensor type. The room sensor can be seamlessly integrated into existing third-party controllers. They feature fast, tool-free mounting as well as high long-term measurement accuracy and short reaction times.
Clear display and intuitive operation – the Belimo Display App
The Belimo Display App is the most innovative way to access Belimo room sensors. With the intuitive end-user app, you can display room values and adjust setpoints without the room sensor requiring a display. Thanks to communication via NFC (Near Field Communication), no third parties can access safety-critical data.
- Compatible with the latest generation of active Belimo room sensors
- Optional access protection with a four-digit code
- Display of the CO2 concentration with a customizable traffic light function
-
Google Play
-
App Store
-
Room Sensor Display App Brochure
(pdf -
1,02 MB)
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live Trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU/US/AP (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)