Room units
-
-
Flyer - Belimo room units
(pdf -
1,18 Mo)
-
-
Innovation for Peace of Mind
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
- User Benefits
- Bus & system integration
- Success Stories
Belimo Assistant App – Superior Application Data Access
With a smartphone the Belimo Assistant App provides easily program, commission, and troubleshooting the Butterfly Valve assembly with the PR actuator. NFC and BACnet communication provide the data access you need to ease installation and ensure optimal performance.
Google Play and the Google Play logo are trademarks of Google Inc.
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Appli de mise à niveau Belimo
La source où trouver les solutions de mise à niveau pour robinets et systèmes CVCA
L’appli de mise à niveau Belimo permet de trouver rapidement et facilement les solutions de remplacement pour les robinets et les servomoteurs, dont la fonction est d’assurer le fonctionnement fiable du chauffage à eau chaude et de la climatisation des systèmes de CVCA de partout dans le monde. Issus d’une technologie innovatrice, d’une qualité éprouvée et faciles à manipuler pendant leur installation et leur exploitation, ces robinets et servomoteurs augmentent le rendement et l’efficacité des technologies du bâtiment intégrées. L’appli de mise à niveau Belimo offre des solutions de mise à niveau des conduites d’air et d’eau à partir de servomoteurs éconergétiques à couplage direct ou fixés à l’axe du registrer à l’aide d’une tringlerie.
- Projets commerciaux
- Sélections de courriel
- Accès aux ressources