Accueil
  • Sites Internet de Belimo
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
    Anglais

    中文

    Português

    Español

    Español

    Français

    Italiano

    Nederlands

    Türkçe

    Polski

    Norsk

    Suomalainen

    Svenska

    Anglais

    Magyar

    Eesti keel

    Русский

    Latviski

    Lietuvių

    български

    language.el_GR

    עִברִית

    Română

    Slovenščina

    Slovenský

    Srpski

    Mакедонски

    Hrvatski

    Shqiptare

    Srpski

  • Sites Internet de Belimo
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
  • DE FR EN 中文 PT ES ES FR IT NL TR PL NO FI SE EN HU ET RU LV LT BG EL HE RO SL SK SR MK HR SQ BA
Accueil
  1. Accueil
  2. Actuators

Fire Damper Actuators

belimo_brandschutz_main_rgb_960x530

Technology that Saves Lives

Belimo fire and smoke damper actuators are designed for operation in smoke and combination fire and smoke dampers in ventilation and air-conditioning systems with a torque range from 2 Nm to 20 Nm @ 177°C. For maximum safety in all situations, the fire and smoke actuators meets all codes for commercial buildings in the U.S., passes UL 555 & UL 555S at 177ºC and tested for 30,000 open-closed cycles with approved dampers. Belimo fire and smoke damper actuators exceeds UL’s requirement of 20,000 cycles at damper static load.



Fire dampers and smoke control dampers – actuators from Belimo
  • Learn more

Increased Efficiency

belimo_brandsicher_rgb_300x170.jpg

Safety in case of fire

belimo_kompakte-leistung_rgb_300x170.jpg

Compact performance

belimo_reliable_rgb_960x530

Proven Reliability

Safety in Buildings

belimo_brandschutz-application_rgb_960x540px

Belimo fire and smoke damper actuators have an extensive torque range specifically designed for operation with fire, smoke, and combination fire and smoke dampers in ventilation and air-conditioning systems. As an integral part of the life safety system, Belimo fire and smoke actuators provide high perfor­mance, low power consumption, and are compliant with Life Safety Codes and Standards.

Product Range

belimo_BFL_rgb_300x170

BFL 4/3 Nm

  • Contactez-nous
belimo_BFN_rgb_300x170

BFN 9/7 Nm

  • Contactez-nous
belimo_BF_rgb_300x170

BF 18/12 Nm

  • Contactez-nous
belimo_8-reasons-actuators

belimo_customised_actuators_rgb
  • User Benefits
  • Bus & system integration
User Benefits
consulting-engineer
system-integrator
installer
building-owner
facility-manager
oem
Bus & system integration

PC-Tool

mp-bus_small

PC-Tool est une application logicielle universelle pour le réglage, la mise en service, la surveillance et l’évaluation des communications avec les servomoteurs Belimo.

revit

Bienvenue chez Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contactez-nous Politique de confidentialité Modifier les paramètres de confidentialité
'+41 43 843 61 11
S'abonner
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Suisse)