Thermal Energy Meter
Transparent thermal energy management with IoT-enabled billing
Measure control flows and energy consumption in heating and cooling systems with direct or IoT-based cost accounting in a single device. The MID-approved thermal energy meters ensure high accuracy and reliability, allowing for easy and efficient billing.
Certified thermal metering
The Belimo thermal energy meters meet EN1434/MID and are equipped for direct or remote IoT-based billing. The MID approval energy meters offer permanent glycol monitoring with an alarm that can trigger if glycol is present in the water, affecting energy readings. For non-MID meter options, Belimo's patented automatic glycol monitoring and compensation ensures that your measurement remains accurate, irrespective of the type or concentration of glycol.
-
Overcoming the Glycol Measurement Challenge
(pdf -
546 KB)
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live Trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Seamless integration
The thermal energy meters provide direct integration to the BMS and is equipped to enable 3rd party IoT-based energy monitoring and billing. One device provides all the information you need to bill, monitor, and improve the performance of your system.
Modular design for a fast meter exchange
The Thermal Energy Meter consists of a sensor module, connected temperature sensors and houses the thermal metering and logic functionality. Data communication capabilities via Bus and NFC. The sensor module is available as a spare part. Certain countries require periodic replacement for recalibration according to national regulations. The logic module can be disconnected from the sensor module (leaving all cables connected), enabling the lower sensor module to be easily exchanged.
Additional Resources
Combine energy measure and control, certified thermal energy measurement and billing
The Belimo Energy Valve™ integrates energy metering, control, delta T management, and if required IoT-enabled billing in one device. It offers seamless and direct integration to the BMS or to IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools, and billing data. The two worlds of "energy control" and "certified thermal energy measurement and billing" are being united. Bringing together performance features to save you time and money.