1. Domov
  2. Novice

cci Dialog GmbH and Belimo: Free webinars on hydronics

From basic hydronic circuits to the correct design of valves and the use of pressure-independent systems: cci Dialog GmbH in collaboration with Belimo is making application knowledge available on these topics in a new series of webinars – free of charge and easily accessible online.

Participants will update their knowledge on interesting topics in the HVAC sector, such as temperature spread and its impact on energy efficiency, 6-way valve solutions for 4-pipe systems, and modern energy billing.

The background to this is that improved control and regulation of systems can also save up to 30% energy in existing buildings - and at the same time increase comfort for occupants and system operators. Belimo develops, produces and sells control devices for the energy-efficient control of heating, ventilation, and air conditioning systems. In addition, Belimo offers worldwide support for customers in the planning and implementation of their projects. This training series has now been created based on the questions that Belimo's experts answer every day.

Through the cooperation with Belimo, cci Dialog GmbH supplements the training offer. The webinars will be permanently available. During the training sessions, participants can ask questions live. Afterwards, questions can be emailed anytime to the speakers while watching the seminar video recordings.

For the entire HVAC sector

The level of the training courses is selected so that all specialists from the areas of system integration, contracting business and planning companies are addressed. The basic webinars are designed to be product-independent and generally valid - even if products from other manufacturers are to be used.

The following webinars on hydronics are currently planned:

  • Basics 1: Hydronic circuits – Date: 2022-03-25 – Watch missed webinar
  • Basics 2.1: Basic knowledge on the design of pressure-dependent valves (Part 1) – Date: 2022-05-06 – Watch missed webinar
  • Basics 2.2: Basic knowledge on the design of pressure-dependent valves (Part 2) – Date: 2022-06-10 – Watch missed webinar
  • Basics 3.1: Basic knowledge on the design of pressure-independent valves (Part 1) – Date: 2023-02-24 – Watch missed webinar
  • Basics 3.2: Basic knowledge on the design of pressure-independent valves (Part 2) – Date: 2023-03-24 – Watch missed webinar
  • Master class 1: Thermal energy meters (TEM), heat and cold metering, regulation and billing – Date: 2022-07-01 – Watch missed webinar
  • Master class 2: Recognising and rectifying problems with low spread (Low Delta-T syndrome) – Date: 2022-10-21 – Watch missed webinar
  • Master class 3: Advantages of 6-way valves – Date: 2022-11-11 – Watch missed webinar
  • Supplement: Webinar on measurement concepts – Date: 2022-12-02  – Watch missed webinar
  • Webinar with special knowledge on hydraulics and valves – Date: 2023-05-05 – Watch missed webinar

Selection table of basic hydronic circuits

  • Selection table of basic hydronic circuits (pdf - 1,09 MB)


 

schema


"Hydronic Circuits" handout, printed version with 2-sided lamination

Order now!

Dobrodošli v Belimo Áustria

Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)