Ventili za pitno vodo

Certificirani krogelni ventili v kombinaciji s kompaktnimi pogoni – rešitev ventila in pogona Belimo za aplikacije s pitno vodo.

Learn more
Filter by
Sort by:  Relevance
kvs range
Valve size
Clear
7 Results found
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
C215QPW-N

C215QPW-N

Open/close ball valve, For potable water applications, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 82,10 €
Add to Project List
R215PW-N

R215PW-N

Open/close ball valve, For potable water applications, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 94,60 €
Add to Project List
R220PW-P

R220PW-P

Open/close ball valve, For potable water applications, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1000 kPa, Kvs 32 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 106,00 €
Add to Project List
R225PW-Q

R225PW-Q

Open/close ball valve, For potable water applications, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1000 kPa, Kvs 40 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 135,00 €
Add to Project List
R232PW-Q

R232PW-Q

Open/close ball valve, For potable water applications, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1000 kPa, Kvs 63 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 214,00 €
Add to Project List
R240PW-R

R240PW-R

Open/close ball valve, For potable water applications, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1000 kPa, Kvs 100 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 262,00 €
Add to Project List
R250PW-S

R250PW-S

Open/close ball valve, For potable water applications, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1000 kPa, Kvs 150 m³/h, Fluid temperature 5...100°C [41...212°F]

List price: 369,00 €