3. Belimo Energy Valve™

EV050R2+MID



Learn more
Back to product category
EV050R2+MID

EV050R2+MID

Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 50, Internal and external thread, Rp 2"G 2 1/2", PN 25, ps 1600 kPa, V'nom 4.17 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

Several accessories are necessary for installation in the pipe. Please include in your order!
See "Mechanical accessories"

Thermal energy meter activation

List price
2.368,00 €
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: 22,90 €
Your price: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: 28,00 €
Your price: ...
Add to Project List
A-22PEM-A11

A-22PEM-A11

T-piece, DN 50, M10x1 for external direct immersion temperature sensor T1

List price: 79,80 €
Your price: ...
Add to Project List
EXT-EF-50C

EXT-EF-50C

MID accessory kit EV DN 50

List price: 548,00 €
Your price: ...
Add to Project List
EXT-EF-50E

EXT-EF-50E

MID accessory kit EV, DN 50, G 2"

List price: 297,00 €
Your price: ...
Add to Project List
EXT-EF-50G

EXT-EF-50G

Open/close valve DN 50 Rp 2"

List price: 317,00 €
Your price: ...
Add to Project List
Z-INSH32

Z-INSH32

Insulation shell for EPIV / Belimo Energy Valve™, DN 32...50
only for non-condensing applications

List price: 38,10 €
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 163,00 €
Your price: ...
Add to Project List
ZR2350

ZR2350

Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"

List price: 73,30 €
Your price: ...
Add to Project List
ZREV50F

ZREV50F

Pipe connector for EPIV / Energy valve with external thread, DN 50, Rp 2", G 2 1/2"

List price: 98,20 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 388,00 €
Your price: ...
Add to Project List

Sensors

22WDP-111

22WDP-111

Differential pressure sensor Water, 0...1 bar, 0...15 psi, active, 0...10 V

List price: 571,00 €
Your price: ...
Add to Project List
22WDP-112

22WDP-112

Differential pressure sensor Water, 0...2.5 bar, 0…36 psi, active, 0...10 V

List price: 571,00 €
Your price: ...
Add to Project List
22WDP-114

22WDP-114

Differential pressure sensor Water, 0...4 bar, 0…58 psi, active, 0...10 V

List price: 571,00 €
Your price: ...
Add to Project List
22WDP-115

22WDP-115

Differential pressure sensor Water, 0...6 bar, 0…87 psi, active, 0...10 V

List price: 571,00 €
Your price: ...
Add to Project List
22PDP-185

22PDP-185

Differential pressure sensor Water, 0...5 bar, 0…73 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: 897,00 €
Your price: ...
Add to Project List
22PDP-186

22PDP-186

Differential pressure sensor Water, 0...10 bar, 0…150 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: 897,00 €
Your price: ...
Add to Project List
22PDP-189

22PDP-189

Differential pressure sensor Water, 0...35 bar, 0…510 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: 897,00 €
Your price: ...
Add to Project List

Replacement sensor modules

R-22PEM-0UH

R-22PEM-0UH

Sensor module MID thermal energy meter DN 50

List price: 760,00 €
Your price: ...
Add to Project List
Product videos

The multifunctional Belimo Energy Valve™

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play now Share via email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play now Share via email

Thermal energy meter activation

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
4.17
Flow rate adjustable
25...100% of V'nom
Fluid
Water
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
  • MID certified 15...120°C
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
3.9 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud