22PDP-189
Differential pressure sensor Water, 0...35 bar, 0…510 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
ATTENTION: Take the static and dynamic pressure into account when making your selection! The installation instructions must be followed exactly. Please contact us for support.
Parts included: mounting plate, dowels, screws
- List price
- 884,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
List price: 17,60 €
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Belimo Sensor Range
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
-
- 4...20 mA
- 0...5 V
- 0...10 V
- Measuring range pressure
- 0...35 bar
- Measuring range pressure
- 0…510 psi
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Output signal active note
- 0...5/10 V or 4...20 mA output, selectable with switch
- Display type
- LCD