22WDP-112
Differential pressure sensor Water, 0...2.5 bar, active, 0...10 V
- List price
- 562,00 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 55,70 €
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 109,00 €
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 56,50 €
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 128,00 €
Electrical accessory
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...2.5 bar
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 2 kΩ