DR230A-R
Rotary actuator (RetroFIT+), Max. 90 Nm (not constant), AC 100...240 V, Open/close, 150 s, IP54, F05/F07
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
Accessories
Mechanical accessory
ZDV-01
Form fit adapter flat head, 13xø19x33 mm (WxøxH), for DR..-R
ZDV-02
Form fit adapter square, 17x17x19 mm (LxWxH), for DR..-R
ZDV-03
Form fit adapter flat head, 17xø22x33 mm (WxøxH), for DR..-R
ZDV-04
Form fit adapter flat head, 14xø18x33 mm (WxøxH), for DR..-R
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- Max. 90 Nm
- Control type
- Open/close
- Manual override
- With push-button, can be locked
- Running time (motor)
- 150 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2