3. Βαλβίδες πεταλούδας

D625NL



Learn more
Back to product category
D625NL

D625NL

Butterfly valve, 2-way, DN 25, Lug types PN 10 / 16, ps 1600 kPa, Kvs 24 m³/h, Kvmax 50 m³/h, Fluid temperature -10...120°C [14...248°F]
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
6/6 Suitable actuators for Requesting actuators for D625NL
Configurable
SR230A-5
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F05
SR230A-SR-5
Rotary actuator, 20 Nm, AC 100...240 V, 2...10 V, 90 s, IP54, F05
SR24A-5
Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F05
SR24A-MOD-5
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F05
SR24A-MP-5
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F05
SR24A-SR-5
Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54, F05
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
    ZD6N-H100

    ZD6N-H100

    Lever for butterfly valves DN 25...100

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZD6N-S100

    ZD6N-S100

    Worm gear for butterfly valves DN 25...100

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR-EXT-F05

    ZR-EXT-F05

    Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-F05

    ZR24-F05

    Stem heater flange F05 (30 W)

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    24 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Καλώς ήρθατε στην Belimo Greece

    Δεν φαίνεται να βρίσκεστε στην Ελλάδα. Τα προϊόντα και οι υπηρεσίες που παρουσιάζονται σε αυτόν τον ιστότοπο ενδέχεται να μην είναι διαθέσιμα στη χώρα σας. Επίσης, η σύνδεση/εγγραφή δεν είναι δυνατή. Βρείτε την τοπική ιστοσελίδα της Belimo παρακάτω.
    Contact Us Privacy Policy Αλλαγή ρυθμίσεων απορρήτου Σημειώσεις Γενικοί Όροι και Προϋποθέσεις Imprint
    +30-210 94 00 766
    Εγγραφείτε στο ενημερωτικό δελτίο
    BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Σουηδία)