3. Belimo Energy Valve™

EV040R2+MID



Back to product category
EV040R2+MID

EV040R2+MID

Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 40, Internal and external thread, Rp 1 1/2"G 2", PN 25, ps 1600 kPa, V'nom 2.78 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A10

A-22PEM-A10

T-piece, DN 40, M10x1 for external direct immersion temperature sensor T1

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-40C

EXT-EF-40C

MID accessory kit EV DN 40

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-40E

EXT-EF-40E

MID accessory kit EV, DN 40, G 1 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-40G

EXT-EF-40G

Open/close valve DN 40 Rp 1 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
Z-INSH32

Z-INSH32

Insulation shell for EPIV / Belimo Energy Valve™, DN 32...50
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
ZR2340

ZR2340

Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV40F

ZREV40F

Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"
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
Available as a free download
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Sensors

22WDP-111

22WDP-111

Differential pressure sensor Water, 0...1 bar, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22WDP-112

22WDP-112

Differential pressure sensor Water, 0...2.5 bar, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22WDP-114

22WDP-114

Differential pressure sensor Water, 0...4 bar, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22WDP-115

22WDP-115

Differential pressure sensor Water, 0...6 bar, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22PDP-185

22PDP-185

Differential pressure sensor Water, 0...5 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Add to Project List
Please contact your local Sales Representative for ordering.
22PDP-186

22PDP-186

Differential pressure sensor Water, 0...10 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Add to Project List
Please contact your local Sales Representative for ordering.
22PDP-189

22PDP-189

Differential pressure sensor Water, 0...35 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PEM-0UG

R-22PEM-0UG

Sensor module MID thermal energy meter DN 40

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Integrated Thermal Energy Management and Billing made easier than ever with the Belimo Energy Valve™ 4.0.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email

Thermal energy meter activation

This video shows the activation of thermal energy meters via smartphone.

 

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
2.78
Flow rate adjustable
25...100% of V'nom
Fluid
Water
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • MID certified 15...120°C
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure Δpmax
350 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
3.9 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP54

Καλώς ήλθατε στην Belimo Greece

Δεν φαίνεται να βρίσκεστε στην Ελλάδα. Τα προϊόντα και οι υπηρεσίες που παρουσιάζονται σε αυτόν τον ιστότοπο ενδέχεται να μην είναι διαθέσιμα στη χώρα σας. Επίσης, η σύνδεση/εγγραφή δεν είναι δυνατή. Βρείτε την τοπική ιστοσελίδα της Belimo παρακάτω.
Contact Us Privacy Policy Αλλαγή ρυθμίσεων απορρήτου Σημειώσεις Γενικοί Όροι και Προϋποθέσεις Imprint
+30-210 94 00 766
Εγγραφείτε στο ενημερωτικό δελτίο
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Σουηδία)