Pressure Independent Control Valves
High Performance Solutions
Belimo pressure independent valve technology maximizes energy savings of variable flow pumping systems while addressing unique control challenges. Belimo offers a series of pressure independent (PI) control valves; from the PIQCV, a super compact PI valve, ePIV an electronic PI valve offering true flow measurement to the Energy Valve that optimises, documents and proves water coil performance.
Compact Performance
Energy Efficient Valves Providing Optimal Performance
With Belimo’s pressure independent control valve technology only a single valve is required to maintain proper flow through each circuit. Each valve arrives from the factory pre-set for each circuit and can be changed in the field, so there is no additional balancing required. The system performs perfectly from start-up. Pressure independent valves are used to regulate flow through air handlers, heating and cooling coils, fan coil units, unit ventilators and VAV re-heat coils.
Product Range
- User Benefits
- Bus & system integration
- Success Stories
- Awards
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Appli de mise à niveau Belimo
La source où trouver les solutions de mise à niveau pour robinets et systèmes CVCA
L’appli de mise à niveau Belimo permet de trouver rapidement et facilement les solutions de remplacement pour les robinets et les servomoteurs, dont la fonction est d’assurer le fonctionnement fiable du chauffage à eau chaude et de la climatisation des systèmes de CVCA de partout dans le monde. Issus d’une technologie innovatrice, d’une qualité éprouvée et faciles à manipuler pendant leur installation et leur exploitation, ces robinets et servomoteurs augmentent le rendement et l’efficacité des technologies du bâtiment intégrées. L’appli de mise à niveau Belimo offre des solutions de mise à niveau des conduites d’air et d’eau à partir de servomoteurs éconergétiques à couplage direct ou fixés à l’axe du registrer à l’aide d’une tringlerie.
- Projets commerciaux
- Sélections de courriel
- Accès aux ressources
-
Comment trouver un remplacement avec l'appli Belimo RetroFIT+ App
Comment trouver un remplacement avec l'appli Belimo RetroFIT+ App
Dispositif de paramétrage p ortatif
Le dispositif de paramétrage portatif ZTH se branche directement dans les servomoteurs Belimo à technologie multifonctions (MFT) pour permettre de modifier rapidement les paramètres du servomoteur, notamment l’entrée de commande, le signal d’asservissement, la durée de coure, de même que les valeurs minimales et maximales.
Awards and Recognitions
The Energy Valve has received many awards and recognitions for the technology innovation of solving low DeltaT syndrome and providing transparency to visualize product and system performance at the field device level of system operation. Belimo Energy Valve is unlike any other product on the market.