ZH24-1-B



Back to product category
ZH24-1-B

ZH24-1-B

Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

List price
301,00 €
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
Valve specifications

Flow temperature
-10...20°C [14...68°F]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Connection Supply
Cable 1 m
Protection category
IP40