3. Pogoni ventilov

DRC24G-5



Learn more
Back to product category
DRC24G-5

DRC24G-5

Rotary actuator, max. 90 Nm (not constant), AC/DC 24 V, Open/close, 35 s, IP66/67, F05

Please contact your local Belimo representative for ordering.
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
Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
HH24-MG

HH24-MG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-MG

HT24-MG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 108,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
9 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
12 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm² (halogen-free)
Torque
Max. 90 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Tempreture
-30...50°C [-22...122°F]

Dobrodošli pri družbi Belimo Áustria

Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)