2. Senzorji/merilniki
  3. Kanalski senzorji (zrak)

01DT-1CL



Learn more
Back to product category
01DT-1CL

01DT-1CL

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 100 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
46,60 €
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 10,30 €
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 21,10 €
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 6,70 €
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 29,30 €
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 24,60 €
Add to Project List

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

List price: 34,80 €
Add to Project List
A-22P-A08

A-22P-A08

Thermowell Stainless steel, 100 mm, G 1/2", SW27

List price: 35,90 €
Add to Project List
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

List price: 17,30 €
Add to Project List
A-22P-A20

A-22P-A20

Thermowell Brass, 100 mm, R 1/2", SW22

List price: 16,80 €
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Add to Project List
Product videos

Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Temperature
Output signal
Ni1000
Output signal passive temperature
Ni1000
Probe length
100 mm

Dobrodošli pri družbi Belimo Áustria

Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)