3. Belimo Energy Valve™

EV015R2+MID



Back to product category
EV015R2+MID

EV015R2+MID

Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, Vnom 0.42 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

Several accessories are necessary for installation in the pipe. Please include in your order!
See "Mechanical accessories"

Thermal energy meter activation

List price
1.526,00 €
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: 21,40 €
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clampwith clamp

List price: 27,50 €
Add to Project List
A-22PEM-A06

A-22PEM-A06

T-piece, DN 15, M10x1 for external direct immersion temperature sensor T1

List price: 18,80 €
Add to Project List
EXT-EF-15C

EXT-EF-15C

MID accessory kit EV DN 15

List price: 68,40 €
Add to Project List
EXT-EF-15E

EXT-EF-15E

MID accessory kit EV, DN 15, G 1/2"

List price: 38,60 €
Add to Project List
EXT-EF-15G

EXT-EF-15G

Open/close valve DN 15 Rp 1/2"

List price: 38,80 €
Add to Project List
Z-INSH15

Z-INSH15

Insulation shell for EPIV / Belimo Energy Valve™, DN 15...25
only for non-condensing applications

List price: 30,60 €
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 152,00 €
Add to Project List
ZR2315

ZR2315

Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

List price: 14,40 €
Add to Project List
ZREV15F

ZREV15F

Pipe connector for EPIV / Energy valve with external thread, DN 15, Rp 1/2", G 3/4"

List price: 13,10 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: 369,00 €
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 362,00 €
Add to Project List

Sensors

22WDP-111

22WDP-111

Differential pressure sensor Water, 0...1 bar, active, 0...10 V

List price: 562,00 €
Add to Project List
22WDP-112

22WDP-112

Differential pressure sensor Water, 0...2.5 bar, active, 0...10 V

List price: 562,00 €
Add to Project List
22WDP-114

22WDP-114

Differential pressure sensor Water, 0...4 bar, active, 0...10 V

List price: 562,00 €
Add to Project List
22WDP-115

22WDP-115

Differential pressure sensor Water, 0...6 bar, active, 0...10 V

List price: 562,00 €
Add to Project List
22PDP-185

22PDP-185

Differential pressure sensor Water, 0...5 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: 884,00 €
Add to Project List
22PDP-186

22PDP-186

Differential pressure sensor Water, 0...10 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: 884,00 €
Add to Project List
22PDP-189

22PDP-189

Differential pressure sensor Water, 0...35 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: 884,00 €
Add to Project List

Replacement sensor modules

R-22PEM-0UC

R-22PEM-0UC

Sensor module MID thermal energy meter DN 15

List price: 547,00 €
Add to Project List
Product videos

The multifunctional Belimo Energy Valve™

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play now Share via email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play now Share via email

Thermal energy meter activation

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
0.42
Flow rate adjustable
25...100% of V'nom
Fluid
Water
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
  • MID certified 15...120°C
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure Δpmax
350 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
3.7 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP54

Dobrodošli v Belimo Áustria

Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)