3. Vodne lopute

D6600NL



Learn more
Back to product category
D6600NL

D6600NL

Butterfly valve, 2-way, DN 600, Lug types PN 16, ps 1600 kPa, Kvs 10900 m³/h, Kvmax 37300 m³/h, Fluid temperature -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
1/1 Suitable actuators for Requesting actuators for D6600NL
Configurable
SY12-230A-3-T
Rotary actuator, 3500 Nm, AC 230 V, Open/close, 3-point, 76 s, 2x SPDT, IP67, F16, Terminals
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-S600

    ZD6N-S600

    Worm gear for butterfly valves DN 600

    List price: 1.511,00 €
    Add to Project List
    ZSY-902

    ZSY-902

    Mounting/adapter kit for BFV D6600N/NL + SY10-12

    List price: 1.055,00 €
    Add to Project List
    Product videos

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    10900 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Dobrodošli pri družbi Belimo Áustria

    Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
    Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
    +43 1 7490361 0
    Naročite se na novice
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)