2. Valves
  3. Pressure Independent Control Valves

EP032R2+BAC



Learn more
Back to product category
EP032R2+BAC

EP032R2+BAC

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 32, Internal and external thread, Rp 1 1/4"G 1 1/2", PN 25, ps 1600 kPa, V'nom 1.67 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

The accessory ZREV..F (pipe connector) is required for installation in the pipe. Please include in your order!
See "Mechanical accessories"

List price
832,00 €
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
Tender texts

  • View now
  • Download
  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now
  • View now

CAD download / 3D viewer

  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download

Success stories
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
Z-INSH32

Z-INSH32

Insulation shell for EPIV / Belimo Energy Valve™, DN 32...50
only for non-condensing applications

List price: 35,60 €
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 152,00 €
Add to Project List
ZR2332

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

List price: 30,10 €
Add to Project List
ZREV32F

ZREV32F

Pipe connector for EPIV / Energy valve with external thread, DN 32, Rp 1 1/4", G 1 1/2"

List price: 47,30 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
1.67
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
3.9 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)