3. Sedežni ventili

H7100R



Learn more
Back to product category
H7100R

H7100R

Globe valve, 3-way, DN 100, Flange, PN 6, ps 600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
1.468,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
6/6 Suitable actuators for Requesting actuators for H7100R
Configurable
EV230A-TPC
Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
EV24A-MOD
Globe valve actuator, 2500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 40 mm, IP54
EV24A-MP-TPC
Globe valve actuator, 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 40 mm, IP54, Terminals with cable
EV24A-SR-TPC
Globe valve actuator, 2500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 40 mm, IP54, Terminals with cable
EV24A-TPC
Globe valve actuator, 2500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
RV24A-SR
Globe valve actuator, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 50 mm, IP54
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes
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
    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    List price: 301,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    145 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    Flange

    Dobrodošli pri družbi Belimo Áustria

    Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
    Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
    +43 1 7490361 0
    Naročite se na novice
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)