1. Početak
  2. Ventili

Pokretači ventila

Belimo ponuja obsežen obseg pogonov ventilov - z ali brez varnostne funkcije - z različnimi možnostmi nadzora, ki izpolnjujejo vse potrebe aplikacij za ogrevanje, prezračevanje in klimatizacijo.

Learn more
Filter by
Sort by:  Relevantnost
Movement type
Fail-safe function
Torque
Force
Voltage AC/DC
Control type
Running time
Running time (fail-safe)
Auxiliary switches
Electrical connection
Protection category
Clear
298 Results found
  • 1
  • 2
  • 3
  • 4
  • 5
Sort by:  Relevantnost
  • Relevantnost
  • Ime (rastućim redosledom)
  • Ime (padajućim redosledom)
  • Cena (rastuća)
  • Cena (padajuća)
JRCA-BAC-S2-T

JRCA-BAC-S2-T

Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

List price: 1.171,00 €
Add to Project List
JRCA-S2-T

JRCA-S2-T

Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

List price: 923,00 €
Add to Project List
AVK230A-3

AVK230A-3

Globe valve actuator fail-safe NC/NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54

List price: 1.462,00 €
Add to Project List
AVK24A-3-TPC

AVK24A-3-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals with cable

List price: 1.467,00 €
Add to Project List
AVK24A-MOD

AVK24A-MOD

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54

List price: 1.778,00 €
Add to Project List
AVK24A-MP-TPC

AVK24A-MP-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54, Terminals with cable

List price: 1.598,00 €
Add to Project List
AVK24A-SR-TPC

AVK24A-SR-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable

List price: 1.522,00 €
Add to Project List
AVK24A-SZ-TPC

AVK24A-SZ-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable

List price: 1.522,00 €
Add to Project List
CQ230A

CQ230A

Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40

List price: 124,00 €
Add to Project List
CQ230A-T

CQ230A-T

Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40, Terminals

List price: 122,00 €
Add to Project List
CQ24A

CQ24A

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40

List price: 110,00 €
Add to Project List
CQ24A-BAC

CQ24A-BAC

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40

List price: 205,00 €
Add to Project List
CQ24A-MPL

CQ24A-MPL

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40

List price: 110,00 €
Add to Project List
CQ24A-MPL-T

CQ24A-MPL-T

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40, Terminals

List price: 108,00 €
Add to Project List
CQ24A-SR

CQ24A-SR

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40

List price: 110,00 €
Add to Project List
CQ24A-SR-T

CQ24A-SR-T

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40, Terminals

List price: 108,00 €
Add to Project List
CQ24A-SZ

CQ24A-SZ

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40

List price: 110,00 €
Add to Project List
CQ24A-SZ-T

CQ24A-SZ-T

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40, Terminals

List price: 108,00 €
Add to Project List
CQ24A-T

CQ24A-T

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40, Terminals

List price: 108,00 €
Add to Project List
CQC230A

CQC230A

Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 35 s, IP40

List price: 124,00 €
Add to Project List
  • 1
  • 2
  • 3
  • 4
  • 5