3. Krogelni ventili

R3040-S3



Learn more
Back to product category
R3040-S3

R3040-S3

Changeover ball valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, Kvs 31 m³/h, Fluid temperature -10...120°C [14...248°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
384,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for R3040-S3
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes
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
    EXT-OC-ZRN340

    EXT-OC-ZRN340

    Insulation shell for valve R3.., DN 40, (Kvs ≤16 / 31)
    only for non-condensing applications

    List price: 40,80 €
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 €
    Add to Project List
    ZR2340

    ZR2340

    Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"

    List price: 41,30 €
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    31 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    Internal thread

    Dobrodošli pri družbi Belimo Áustria

    Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
    Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
    +43 1 7490361 0
    Naročite se na novice
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)