ZREV40F
Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"
- List price
- 59,50 €
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
- Details
Downloads
Details
Specifications
- Pattern
- 2-way
- Fluid
- Water, water with glycol up to max. 60% vol.
- Flow temperature
- -20...120°C [-4...248°F]
- Pipe connection
- Internal thread