3. Krogelni ventili

R425



Learn more
Back to product category
R425

R425

Open/close ball valve, 2-way, DN 25, External thread, G 1 1/2", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
149,00 €
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
5/5 Suitable actuators for Requesting actuators for R425
Configurable
LR230A
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
LR24A
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
LR24A-KNX
Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
LR24A-MOD
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-MP
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
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
    EXT-OC-ZR425

    EXT-OC-ZR425

    Insulation shell for valve R4.., DN 25
    only for non-condensing applications

    List price: 27,30 €
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 €
    Add to Project List
    ZR4525

    ZR4525

    Pipe connector for ball valve with external thread, DN 25, Rp 1", G 1 1/2"

    List price: 16,70 €
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    26 m³/h
    Fluid
    Water, potable water (on request), water with glycol up to max. 50% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread

    Dobrodošli pri družbi Belimo Áustria

    Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
    Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
    +43 1 7490361 0
    Naročite se na novice
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)