3. Pribor

BKN230-24-MOD



Back to product category
BKN230-24-MOD

BKN230-24-MOD

Communication and power supply unit for fire damper actuators 24 V with connector

List price
412,00 €
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
BAT72

BAT72

Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

List price: 98,10 €
Add to Project List
BAT72/9

BAT72/9

Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

List price: 97,20 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 230 V
Control type
  • BACnet MS/TP
  • Modbus RTU
Protection category
IP40