2. Senzorji/merilniki
  3. Kanalski senzorji (zrak)

01DT-1HP



Back to product category
01DT-1HP

01DT-1HP

Duct/Immersion sensor Temperature passive, NTC5k, Probe length 200 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
46,60 €
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
  • Product videos
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 10,30 €
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 21,10 €
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 6,70 €
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 29,30 €
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 24,60 €
Add to Project List
A-22P-A53

A-22P-A53

Adapter for Siemens thermowell

List price: 35,50 €
Add to Project List

Thermowells

A-22P-A10

A-22P-A10

Thermowell Stainless steel, 150 mm, G 1/2", SW27

List price: 39,10 €
Add to Project List
A-22P-A12

A-22P-A12

Thermowell Stainless steel, 200 mm, G 1/2", SW27

List price: 41,40 €
Add to Project List
A-22P-A22

A-22P-A22

Thermowell Brass, 150 mm, R 1/2", SW22

List price: 18,70 €
Add to Project List
A-22P-A24

A-22P-A24

Thermowell Brass, 200 mm, R 1/2", SW22

List price: 20,50 €
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Add to Project List
Product videos

Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Temperature
Output signal
NTC5k
Output signal passive temperature
NTC5k
Probe length
200 mm

Dobrodošli v Belimo Áustria

Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)