3. Pogoni za težke okoljske razmere

NM230P



Back to product category
NM230P

NM230P

Rotary actuator (RobustLine), 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, IP66/67

Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.

Everything else remains the same.

List price
458,00 €
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
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
HH230

HH230

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT230

HT230

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 108,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm² (halogen-free)
Torque
10 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X