2. Актуатори
  3. Додатоци

S2A GR



Back to product category
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price
108,00 €
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 126,00 €
Add to Project List
Details

Specifications

Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 1 m, 6 x 0.75 mm² halogen-free
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2