2. RetroFIT+
  3. Pogoni sedežnih ventilov

LV230A-RE



Back to product category
LV230A-RE

LV230A-RE

Globe valve actuator (retrofit), 500 N, AC 100...240 V, Open/close, 3-point, 200 s, Stroke 20 mm, IP54, Terminals

List price
497,00 €
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
ZNV-203

ZNV-203

Spacer ring for LDM, stroke 20 mm

List price: 53,50 €
Add to Project List
ZNV-204

ZNV-204

Spacer ring for Sauter, stroke 20 mm

List price: 57,10 €
Add to Project List
ZNV-205

ZNV-205

Adapter kit Danfoss

List price: 20,90 €
Add to Project List
ZNV-207

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

List price: 68,20 €
Add to Project List
ZNV-C

ZNV-C

Spare coupling

List price: 18,70 €
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Add to Project List
Product videos

How to install a globe valve actuator and RetroFIT linkage

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
500 N
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
200 s / 20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Dobrodošli v Belimo Áustria

Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)