• Data Center Cooling Solutions
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
    • Data Center Cooling Solutions
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
  2. RetroFIT+
  3. Pogoni regulacijskih ventilov

DR24A-R



Back to product category
DR24A-R

DR24A-R

Rotary actuator (retrofit), max. 90 Nm (not constant), AC/DC 24 V, Open/close, 150 s, IP54, F05/F07

Please contact your local Belimo representative for ordering.
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
ZDV-01

ZDV-01

Form fit adapter flat head, 13xø19x33 mm (WxøxH), for DR..-R

List price: 65,20 €
Add to Project List
ZDV-02

ZDV-02

Form fit adapter square, 17x17x19 mm (LxWxH), for DR..-R

List price: 65,20 €
Add to Project List
ZDV-03

ZDV-03

Form fit adapter flat head, 17xø22x33 mm (WxøxH), for DR..-R

List price: 65,20 €
Add to Project List
ZDV-04

ZDV-04

Form fit adapter flat head, 14xø18x33 mm (WxøxH), for DR..-R

List price: 65,20 €
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 71,30 €
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 95,50 €
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
Max. 90 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
150 s / 90°