3. Pogoni brez varnostne funkcije

CM230G-L



Back to product category
CM230G-L

CM230G-L

Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP66

List price
152,00 €
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 53,50 €
Add to Project List
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List price: 58,00 €
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: 23,40 €
Add to Project List
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 130,00 €
Add to Project List
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

List price: 160,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
1.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual override
With magnet
Angle of rotation
0...287.5
Running time (motor)
75 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP66