3. Pogoni z varnostno funkcijo

EF230A-S2



Learn more
Back to product category
EF230A-S2

EF230A-S2

Rotary actuator fail-safe, 30 Nm, AC 100...240 V, Open/close, 75 s, 2x SPDT, IP54

List price
975,00 €
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
IND-EFB

IND-EFB

End stop indicator, for EF..A

List price: 11,90 €
Add to Project List
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm

List price: 52,50 €
Add to Project List
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

List price: 37,60 €
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: 32,60 €
Add to Project List
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 68,00 €
Add to Project List
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List price: 108,00 €
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 6,60 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
9 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
21 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm² (halogen-free)
Torque
30 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm