NM24A-F
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, Form fit 8x8 mm, IP54
- List price
- 196,00 €
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
ZF10-NSA
Alakzáró betét, 10x10 mm, LMQ..A / NM..A / SM..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
ZF12-NSA
Alakzáró betét, 12x12 mm, LMQ..A / NM..A / SM..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
ZF15-NSA
Alakzáró betét, 15x15 mm, LMQ..A / NM..A / SM..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
ZF16-NSA
Alakzáró betét, 16x16 mm, LMQ..A / NM..A / SM..A-hoz
20 darabos multipack csomag.
List price: 132,00 €
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]