VRU-M1R-BAC
VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems
Available actuators see "Electrical accessories"
Design data: Design data
- Downloads
- Accessories
- Details
Electrical accessory
LF24-VST
Rotary actuator fail-safe for VRU, 4 Nm, AC/DC 24 V, 120 s, IP54
LM24A-VST
Rotary actuator for VRU, 5 Nm, AC/DC 24 V, 120 s, IP54
LMQ24A-VST
Rotary actuator for VRU, 4 Nm, AC/DC 24 V, 2.5 s, IP54
NF24A-VST
Rotary actuator fail-safe for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54
NKQ24A-VST
Rotary actuator fail-safe for VRU, 6 Nm, AC/DC 24 V, 4 s, IP54
NM24A-VST
Rotary actuator for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54
NMQ24A-VST
Rotary actuator for VRU, 8 Nm, AC/DC 24 V, 4 s, IP54
SF24A-VST
Rotary actuator fail-safe for VRU, 20 Nm, AC/DC 24 V, 120 s, IP54
SM24A-VST
Rotary actuator for VRU, 20 Nm, AC/DC 24 V, 120 s, IP54
SMQ24A-VST
Rotary actuator for VRU, 16 Nm, AC/DC 24 V, 7 s, IP54
ZG-VRU01
Dummy plug for VST connector plug, for applications without actuator
Multipack 25 pcs.
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 2 VA plus connected VST actuator
- Connection Supply Control
- Terminals 2.5 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP42
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Tempreture
- 0...50°C [32...122°F]