2. Senzorji/merilniki
  3. Cevni senzorji (voda)

EXT-J-00734645



Learn more
Back to product category
EXT-J-00734645

EXT-J-00734645

Safety temperature limiter STB, Switch, 50...80°C, Capillary 1 m, Manual reset

Parts included: fixing strap

List price
102,00 €
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 10,30 €
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Add to Project List
A-22P-A47

A-22P-A47

Fixing strap, for pipes ø20...110 mm [0.8...4.3"]

List price: 3,40 €
Add to Project List
A-22P-A49

A-22P-A49

Fixing strap, for pipes ø20...250 mm [0.8...9.8"]

List price: 7,40 €
Add to Project List

Thermowells

A-22P-A61

A-22P-A61

Thermowell kit (fabricated) Brass nickel-plated, 100 mm, G 1/2", SW22

List price: 23,00 €
Add to Project List
A-22P-A62

A-22P-A62

Thermowell kit (fabricated) Brass nickel-plated, 150 mm, G 1/2", SW22

List price: 25,40 €
Add to Project List
A-22P-A63

A-22P-A63

Thermowell kit (fabricated) Brass nickel-plated, 200 mm, G 1/2", SW22

List price: 29,50 €
Add to Project List
A-22P-A64

A-22P-A64

Thermowell kit (fabricated) Stainless steel, 100 mm, G 1/2", SW22

List price: 36,90 €
Add to Project List
A-22P-A65

A-22P-A65

Thermowell kit (fabricated) Stainless steel, 150 mm, G 1/2", SW22

List price: 40,60 €
Add to Project List
A-22P-A66

A-22P-A66

Thermowell kit (fabricated) Stainless steel, 200 mm, G 1/2", SW22

List price: 55,30 €
Add to Project List
Details

Specifications

Electrical connection
Terminals
Measured values
  • Temperature
  • Safety temperature
Output signal
Switch
Output signal temperature switch note
  • AC 230 V 16 (2.5) A @ Switch position 1-2
  • AC 230 V 2 (0.4) A @ Switch position 1-4
  • DC 230 V 0.25 A

Dobrodošli pri družbi Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)