22ADP-15Q
Differential Pressure Sensor Air, -150...250 Pa, Modbus, 0...5 V, 0...10 V
Mitgelieferte Teile: Montageplatte, PVC-Schlauch 2 m, 2 Kanal-Anschlussstutzen (Kunststoff), Schrauben, zusätzliche Kabelverschraubung
- Listenpreis
- 229,00 €
Auslegedaten: Auslegedaten
- Downloads
- Zubehör
- Produktvideos
- Details
Mechanisches Zubehör
EXT-AC-L200
Airflow volume probe 200 mm for rectangular duct, min. 2 m/s, Probe length 200 mm
EXT-AC-L250
Airflow volume probe 250 mm for rectangular duct, min. 2 m/s, Probe length 250 mm
EXT-AC-L300
Airflow volume probe 300 mm for rectangular duct, min. 2 m/s, Probe length 300 mm
EXT-AC-L400
Airflow volume probe 400 mm for rectangular duct, min. 2 m/s, Probe length 400 mm
EXT-AC-L500
Airflow volume probe 500 mm for rectangular duct, min. 2 m/s, Probe length 500 mm
EXT-AC-L600
Airflow volume probe 600 mm for rectangular duct, min. 2 m/s, Probe length 600 mm
EXT-AC-L700
Airflow volume probe 700 mm for rectangular duct, min. 2 m/s, Probe length 700 mm
EXT-AC-R100
Airflow volume probe 100 mm for round duct, min. 2 m/s, Probe length 100 mm
EXT-AC-R125
Airflow volume probe 125 mm for round duct, min. 2 m/s, Probe length 125 mm
EXT-AC-R160
Airflow volume probe 160 mm for round duct, min. 2 m/s, Probe length 160 mm
EXT-AC-R200
Airflow volume probe 200 mm for round duct, min. 2 m/s, Probe length 200 mm
EXT-AC-R250
Airflow volume probe 250 mm for round duct, min. 2 m/s, Probe length 250 mm
EXT-AC-R315
Airflow volume probe 315 mm for round duct, min. 2 m/s, Probe length 315 mm
EXT-AC-R400
Airflow volume probe 400 mm for round duct, min. 2 m/s, Probe length 400 mm
EXT-AC-R500
Airflow volume probe 500 mm for round duct, min. 2 m/s, Probe length 500 mm
EXT-AC-R630
Airflow volume probe 630 mm for round duct, min. 2 m/s, Probe length 630 mm
Elektrisches Zubehör
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
A-22G-A02.1
Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Sensor Sortiment
Mit einem kompletten Sortiment an Sensoren kann Ihnen Belimo alle HLK-Feldgeräte aus einer Hand anbieten.
Spezifikationen
- Spannung AC/DC
- AC/DC 24 V
- Elektrischer Anschluss
- Klemmen
- Messwerte
-
- Differenzdruck
- Volumenstrom
- Ausgangssignal
-
- Modbus
- 0...5 V
- 0...10 V
- Messbereich Druck
- -150...250 Pa
- Messbereich Druck
- -0.6...1 inch WC
- Kommunikation
- Modbus RTU
- Ausgangsspannung [Bereich]
- 2 x 0...5 V, 0...10 V, min. Widerstand 10 kΩ
- Ausgangssignal aktiv Hinweis
- Ausgang 0...5/10 V wählbar mit Schalter