BE230
Smoke control damper actuator, 40 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, Form fit 14x14 mm, IP54, Cable
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
Product videos
Smoke development with and without mechanical smoke control
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 15 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm², halogen-free
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm², halogen-free
- Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With hand crank
- Angle of rotation
- 100
- Running time (motor)
- <60 s / 90°
- Mechanical interface
- Form fit 14x14 mm, continuous hollow shaft
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]