LH24A-MP100-TP
Dikey hareketli motor, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Strok 100 mm, IP54, Klemens
LH24A-MP200-TP
Dikey hareketli motor, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Strok 200 mm, IP54, Klemens
LH24A-MP300-TP
Dikey hareketli motor, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Strok 300 mm, IP54, Klemens
LH24A-MP60-TP
Dikey hareketli motor, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Strok 60 mm, IP54, Klemens
LM24A-MP-TP
Rotary motor, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (35...150 s), IP54, Klemens
NM24A-MP-TP
Rotary motor, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (43...173 s), IP54, Klemens
SM24A-MP-TP
Rotary motor, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (86...346 s), IP54, Klemens
GM24A-MP-TP
Rotary motor, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (75...290 s), IP54, Klemens
Tasarım verileri: Tasarım verileri