S1A



Back to product category
S1A

S1A

Auxiliary switch 1x SPDT add-on
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Auxiliary switches
1x SPDT
Connection Auxilary Switch
Cable 1 m, 3 x 0.75 mm²
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]