CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
ZCQ-C
End stop clip, for CQ.. actuator
Multipack 5 pcs.
ZCQ-W
Housing cover CQ, Colour: white (RAL 9010)
Electrical accessory
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.6 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 1.1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 1 Nm
- Control type
- MP-Bus
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 75 s / 90°
- Protection category
- IP40
- Ambient Temperature
- 5...40°C [41...104°F]