22UTH-11
Outdoor sensor with weather shield Humidity / Temperature active, 0...5 V, 0...10 V
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
- Product Videos
- Details
Downloads
Accessories
Mechanical accessory
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
Product Videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- Measuring range humidity
- 0...100% RH non-condensing
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable