LM24A-VST
Rotary actuator for VRU, 5 Nm, AC/DC 24 V, 120 s, IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical accessory
Electrical accessory
VRU-D3-BAC
VAV-Universal – modular VAV/duct pressure control solution with dynamic Δp sensor, can be combined with external VST damper actuator.
Field of application: VAV units or control dampers in comfort ventilation systems
VRU-M1-BAC
VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the VAV/pressure duct application. Field of application: technical building equipment, HVAC systems
VRU-M1R-BAC
VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Cable 0.5 m with VST connector
- Torque
- 5 Nm
- Control type
- Modulating
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 120 s / 90°
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]