3. Βαλβίδες έδρας

H6250W1000-S7



Back to product category
H6250W1000-S7

H6250W1000-S7

Globe valve, 2-way, DN 250, Flange, PN 16, ps 1600 kPa, Kvs 1000 m³/h, Fluid temperature 5...120°C [41...248°F]

Please contact your local Belimo representative for ordering.
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
0/0 Suitable actuators for Requesting actuators for H6250W1000-S7
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
    1000 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    5...120°C [41...248°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value