FM065F-SZ
Flow sensor, AC/DC 24 V, DN 65, FS 9.6 l/s
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Product Videos
- Details
Downloads
Product Videos
Ultrasonic flow sensor
Inline flow sensors utilise ultrasonic transit-time technology to provide accurate and repeatable water-flow measurement. Their compact size and insensitivity to dirt make them ideal for use with HVAC chilled water, hot water and water/ glycol solutions at temperatures ranging from –20 to 120 °C.
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
- Cable
- Measured values
- Flow
- Output signal
- 0...10 V
- Full Scale
- 9.6 l/s
- Output Voltage [Range]
- 1 x 0...10 V, max. load 1 mA
- Fluid
- Water, water with glycol up to max. 50% vol.
- Valve size
- 65 mm
- Valve size
- 2 1/2 inch